Download document () of 20
We make what matters work*

ADE4M123SSNK1

Eaton Crouse-Hinds series Capri ADE-4F cable gland, 3 (L), Straight, Gland size 5, Armoured, Stainless steel, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M12 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-4F cable gland
Catalog Number
ADE4M123SSNK1
EAN
3589350061093
Product Length/Depth
61 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
50.904 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut and green composite washer
Material
Stainless steel
Cable sealing range
3 (L)
Connector type
Straight
Gland size
5
Gland type
Armoured
Outer sheath (min/max)
7-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M12
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.