Download document () of 20
We make what matters work*

ADE4M161SSNK1

Eaton Crouse-Hinds series Capri ADE-4F cable gland, 1 (S), Straight, Gland size 4, Armoured, Stainless steel, 4.5-8.5 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-4F cable gland
Catalog Number
ADE4M161SSNK1
EAN
3589350065596
Product Length/Depth
56 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
70.716 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 22
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut and green composite washer
Material
Stainless steel
Cable sealing range
1 (S)
Connector type
Straight
Gland size
4
Gland type
Armoured
Outer sheath (min/max)
4.5-8.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.