Download document () of 20
We make what matters work*

ADE4M162SSNK1

Eaton Crouse-Hinds series Capri ADE-4F cable gland, 2 (M), Straight, Gland size 5, Armoured, Stainless steel, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-4F cable gland
Catalog Number
ADE4M162SSNK1
EAN
3589350061154
Product Length/Depth
61 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
56.404 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 21
Zone 2
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut and green composite washer
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
5
Gland type
Armoured
Outer sheath (min/max)
7-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.