Download document () of 20
We make what matters work*

ADE5M163SSNK3

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 3 (L), Straight, Gland size 6, Armoured, Stainless steel, 10-16 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M163SSNK3
EAN
3589350067071
Product Length/Depth
72 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
343.013 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Stainless steel
Cable sealing range
3 (L)
Connector type
Straight
Gland size
6
Gland type
Armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.