Download document () of 20
We make what matters work*

ADE5M202SSNK1

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 2 (M), Straight, Gland size 6, Armoured, Stainless steel, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M202SSNK1
EAN
3589350044010
Product Length/Depth
72 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
99.636 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut and green composite washer
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
6
Gland type
Armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.