Download document () of 20
We make what matters work*

ADE5M203SSNK3

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 3 (L), Straight, Gland size 7, Armoured, Stainless steel, 13.5-21 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M203SSNK3
EAN
3589350067095
Product Length/Depth
79 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
139.943 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 2
Zone 1
Zone 22
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Stainless steel
Cable sealing range
3 (L)
Connector type
Straight
Gland size
7
Gland type
Armoured
Outer sheath (min/max)
13.5-21
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.