Download document () of 20
We make what matters work*

ADE6M202NPS

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 2 (M), Straight, Gland size 6, Armoured, Nickel plated brass, 8.5-16 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M202NPS
EAN
3589350067583
Product Length/Depth
73 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
93.5 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
6
Gland type
Armoured
Outer sheath (min/max)
8.5-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Nominal thread size Metric/PG
20
Pitch thread
1.5 mm
Thread Length
15 mm
Wrench width
24 mm
Hexagon angular dimension
26.4 mm
Suitable for cable diameter - max
16 mm
Suitable for cable diameter - min
8.5 mm
Material quality
Brass
Surface protection
Nickel-plated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Diaphragm
Working temperature - max
80 °C
Working temperature - min
-30 °C
For ex-zone gas
1, 2
For ex-zone dust
21, 22
Lamp type included
Halogen Free
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Version
Explosion - Tested

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.