Download document () of 20
We make what matters work*

ADE6M203SSS

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 3 (L), Straight, Gland size 7, Armoured, Stainless steel, 12-21 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M203SSS
EAN
3589350067552
Product Length/Depth
75.5 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
117.51 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Material
Stainless steel
Cable sealing range
3 (L)
Connector type
Straight
Gland size
7
Gland type
Armoured
Outer sheath (min/max)
12-21
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Nominal thread size Metric/PG
20
Pitch thread
1.5 mm
Thread Length
15 mm
Wrench width
30 mm
Hexagon angular dimension
33 mm
Suitable for cable diameter - max
21 mm
Suitable for cable diameter - min
12 mm
Material quality
Stainless steel V4A
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Diaphragm
Working temperature - max
80 °C
Working temperature - min
-30 °C
For ex-zone gas
1, 2
For ex-zone dust
21, 22
Lamp type included
Halogen Free
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Version
Explosion - Tested

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.