Download document () of 20
We make what matters work*

APH-37

Eaton B-Line series anchors and accessories, Designed use in plaster, wallboard, concrete block,Plastic hollow wall anchor.

General specifications

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
APH-37
UPC
782051533132
Product Height
0.75 in
Product Diameter
0.375 in
Product Weight
0.05 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Application
Designed use in plaster, wallboard, concrete block
Type
Plastic hollow wall anchor
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.