Eaton Crouse-Hinds series ARB flexible fixture hanger, 60 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Ball type, Used with GRF, VXF and 4" outlet boxes
| Product Name |
Eaton Crouse-Hinds series ARB flexible fixture hanger
|
| Catalog Number |
ARB6
|
| UPC |
782274068701
|
| Product Weight |
1.33 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
|
| Type |
Ball
|
| Mounting Type |
Pendant
|
| Luminaire stem size |
1/2"
|
| Luminaire rated weight |
60 lb
|
| Material |
Feraloy iron alloy
|
| Used with |
GRF, VXF and 4" outlet boxes
|