Knowledge Search
Download document () of 20
We make what matters work*

ARB82

Eaton Crouse-Hinds series ARB flexible fixture hanger, 4-8 lb, 1/2" luminaire stem size, Feraloy iron alloy, For pendant mount, Cushion type, Used with GRF and VXF outlet boxes

General specifications

Product Name
Eaton Crouse-Hinds series ARB flexible fixture hanger
Catalog Number
ARB82
UPC
782274069500
Product Weight
1.66 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Cushion
Mounting Type
Pendant
Luminaire stem size
1/2"
Luminaire rated weight
4-8 lb
Material
Feraloy iron alloy
Used with
GRF and VXF outlet boxes

Export product specification