Download document () of 20
We make what matters work*

ASE-25

Eaton B-Line series anchors and accessories, single expansion anchor, for rod size of 1/4", anchor length 1-5/16"

General specifications

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ASE-25
UPC
781011032456
Product Height
1.3125 in
Product Diameter
0.25 in
Product Weight
0.032 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.