Download document () of 20

B2400-18ZN

Eaton B-Line series standard pipe clamp, 18" H x 27" L x 1.75" W, Steel, 2000 Lbs load cap, 18" max pipe size, .93" bolt/pin size

General specifications

Product Name
Eaton B-Line series standard pipe clamp
Catalog Number
B2400-18ZN
UPC
782051321913
Product Length/Depth
27 in
Product Height
18 in
Product Width
1.75 in
Product Weight
12.97 lb
Certifications
Not Applicable

Application

Pipe size - max
18 in

Model

Bolt/pin size
.93"
Special features
Designed for supporting pipe run strut support
Type
Standard pipe clamp

Load rating/capacity

Load capacity
2000 lbs

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.