Download document () of 20
We make what matters work*

BA50F

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 4.25lbs, RediMount fan hanger, Fan/fixture hanger, Pre-galvanized

General specifications

Product Name
Eaton B-Line series RediMount hanger
Catalog Number
BA50F
UPC
781011964924
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
4.25 lb
Certifications
UL/CUL listed

Model

Product Category
Acoustical tee
Type
RediMount fan hanger
Special features
Fan/fixture hanger

Export product specification