Download document () of 20
We make what matters work*

BAB1015

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,High intensity discharge,15 A,10 kAIC,Single-pole,120/240 V,Non-Interchangeable,Q7,BAB,Ring or spade lug terminals

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1015
UPC
786679301159
Product Length/Depth
3.7 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.35 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Product specifications

Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Terminals
Ring or spade lug
Interrupt rating
10 kAIC
Number of poles
Single-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
High intensity discharge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.