Download document () of 20
We make what matters work*

BAB1045

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,50° C Calibration,45 A,10 kAIC,Single-pole,240 V,Non-interchangeable,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1045
UPC
786679152393
Product Length/Depth
3.6 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.35 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Product specifications

Amperage Rating
45 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Single-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
50° C Calibration

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.