Download document () of 20
We make what matters work*

BAB2010

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, 10A, BAB type, 10 kAIC, Bolt-on mounting, Two-pole, Non-Interchangeable, 120/240V

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2010
UPC
786679152409
Product Length/Depth
3.9 in
Product Height
4.8 in
Product Width
2.2 in
Product Weight
0.6 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Product specifications

Amperage Rating
10 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Two-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.