Eaton Bussmann series low voltage british standard fuse, 50A, AC 500 V, DC 250 V, 21 x 114 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
BC50
|
| UPC |
051712844468
|
| EAN |
5027590492126
|
| Product Length/Depth |
113 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
58.5 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
BS88 |
| Amperage Rating |
50 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Voltage rating |
500 V
|
| Voltage type |
AC/DC
|
| Color |
None
|
| Fuse type |
BC
|
| Packaging type |
Standard
|
| Class |
Class gG/gL
|
| Connection |
97 mm fixing centre
|
| Construction size |
Other
|
| Fitted with: |
Centre bolted tags
|
| Fuse indicator |
None
|
| Fuse shape |
Center bolted tags
|
| Utilization category |
gG (cable protection/equipment protection)
|