Knowledge Search
Download document () of 20

BCH12-G-8-12

Eaton B-Line series datacomm and low voltage support fasteners, Supports cable from computer floor post, Cable to floor support fastener, Floor post mount, 1" Square floor post, 1-3/4" J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series cable hook to floor support fastener
Catalog Number
BCH12-G-8-12
UPC
782051280869
Product Length/Depth
1 in
Product Height
3.18 in
Product Width
0.88 in
Product Weight
0.105 lb
Certifications
UL/CUL listed

Model

Type
Cable to floor support fastener
Special features
Floor post mount

Specifications

Load capacity
30 lb
Hook size
0.75 in
Number of J-hooks
1

Material/Finish

Material
Steel
Finish
Pre-galvanized

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.