Knowledge Search
Download document () of 20

BCH12-U-5-8

Eaton B-Line series datacomm and low voltage support fasteners, Cable to beam fastener, Beam mount, 5/16" Min flange thickness, 1/2" Max flange thickness, 3/4" Hook, 1 J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel, U series

General specifications

Product Name
Eaton B-Line series cable hook to beam fastener
Catalog Number
BCH12-U-5-8
UPC
782051280647
Product Length/Depth
1 in
Product Height
3.18 in
Product Width
0.88 in
Product Weight
0.36 lb
Certifications
UL/CUL listed

Model

Type
Cable to beam fastener
Special features
Beam mount

Specifications

Load capacity
30 lb
Mounting dimensions - min
5/16"
Mounting dimensions - max
1/2"
Hook size
0.75 in
Number of J-hooks
1

Material/Finish

Material
Steel
Finish
Pre-galvanized

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.