Knowledge Search
Download document () of 20

BCH64X

Eaton B-Line series datacomm and low voltage support fasteners, Capacity up to 300 4-pair UTP cat 5e or 2-strand Fiber Optic Cable or 185 CAT6 or 98 CAT6A, X-hook low friction cable hooks, Wall mount,1-4" Xylan coated J-hook, Steel

General specifications

Product Name
Eaton B-Line series x cable hook
Catalog Number
BCH64X
UPC
782051299427
Product Length/Depth
4.55 in
Product Height
6.81 in
Product Width
2 in
Product Weight
0.56 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
X-hook low friction cable hooks
Special features
Wall mount

Specifications

Load capacity
30 lb
Hook size
4 in
Number of J-hooks
1

Material/Finish

Material
Steel

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.