Eaton B-Line series cable support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.031lbs, Wood stud cable fastener
| Product Name |
Eaton B-Line series cable fastener and support
|
| Catalog Number |
BRC1
|
| UPC |
781011029418
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.031 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Attaches type NM cables to wood studs
|
| Product Category |
Wall studs
|
| Type |
Wood stud cable fastener
|