Download document () of 20

BT2SMB

Eaton BeamTech Small 2 Light Heads Metal Base

General specifications

Product Name
Eaton emergency lighting metal cover
Catalog Number
BT2SMB
EAN
3660191816636
Product Length/Depth
470 mm
Product Height
50 mm
Product Width
160 mm
Product Weight
0.76 kg
Compliances
CE marking
Certifications
ENEC certified

Product specifications

Color
White
Type Of Accessory
Cover
Material
Steel
Product branding
Eaton
Compatibility
BeamTech

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.