Download document () of 20
We make what matters work*

BTSGRID

Eaton BeamTech small power supply with 1 or 2 light heads, protection grid accessory

General specifications

Product Name
Eaton emergency lighting wire guard
Catalog Number
BTSGRID
EAN
5205050910988
Product Length/Depth
535 mm
Product Height
220 mm
Product Width
300 mm
Product Weight
0.72 kg
Certifications
CE marking

Product specifications

Color
Stainless steel
Type Of Accessory
Protective basket
Material
Steel
Product branding
Eaton
Transparent
NO
Spare part
YES
Compatibility
BeamTech

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.