Knowledge Search
Download document () of 20
We make what matters work*

BUB4

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, UB shape, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BUB4
UPC
782274108407
Product Length/Depth
9.31 in
Product Height
3.19 in
Product Width
2.19 in
Product Weight
3.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
UB
Trade size
1-1/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.