Download document () of 20
We make what matters work*

C0200E2AFB

Eaton Type MTE industrial control transformer, pv: 240 x 480v, 230 x 460v, 220 x 440v, taps: none, sv: 120/115/110v, 55°c, 200 va

General specifications

Product Name
Eaton Type MTE industrial control transformer
Catalog Number
C0200E2AFB
UPC
786680420887
Product Length/Depth
4.18 in
Product Height
5.29 in
Product Width
4.5 in
Product Weight
8.9 lb
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
cUL Certified
Catalog Notes
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability

Product specifications

Coil material
Copper windings
Special features
Primary fuse block
Tap size
None
Temperature rating
55°C
Type
Industrial Control Transformer
Volt ampere rating
200 VA
Modification 1
Factory-mounted two-pole primary fuse block for non-rejection type fuses
Design
MTE
Primary voltage
220 x 440 V, 230 x 460 V, 240 x 480 V
Secondary voltage
120/115/110 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.