Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 2"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
C67
|
| UPC |
782274746227
|
| Product Length/Depth |
9.19 in
|
| Product Height |
3.13 in
|
| Product Width |
3 in
|
| Product Weight |
4.45 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
C
|
| Trade size |
2"
|
| Material |
Feraloy iron alloy
|