Download document () of 20
We make what matters work*

CAP169094

Eaton Crouse-Hinds series Capri NEWCAP CT cable gland, 4.5-10 cable range, Gland size 5, Non-armoured, Nickel plated brass, Industrial, PG 9

General specifications

Product Name
Eaton's Crouse-Hinds series Capri NEWCAP CT cable gland
Catalog Number
CAP169094
EAN
3589351690940
Product Length/Depth
31 mm
Product Height
21.9 mm
Product Width
20 mm
Product Weight
24.5 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
IP68
Material
Nickel plated brass
Cable range (min/max)
4.5-10
Gland size
5
Gland type
Non-armoured
Protection type
Industrial
Thread Size
PG 9
Nominal thread size Metric/PG
9
Pitch thread
1.411 mm
Thread Length
6.5 mm
Wrench width
20 mm
Hexagon angular dimension
22 mm
Suitable for cable diameter - max
10 mm
Suitable for cable diameter - min
4.5 mm
Material quality
Brass
Surface protection
Nickel-plated
Degree of protection (IP)
IP66
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
80 °C
Working temperature - min
-20 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Strain Relief
Separable Screw Gland
Integrated function
Screened
Lamp type included
Halogen Free
Thread type
PG
Suitable for
Armoured Cable
Version
EMC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.