Download document () of 20
We make what matters work*

CAP229212

Eaton Crouse-Hinds series Capri ADE gasket, Neoprene, 2-1/2" NPT

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE gasket
Catalog Number
CAP229212
EAN
3589352292129
Product Length/Depth
85 mm
Product Height
2 mm
Product Width
85 mm
Product Weight
4.12 g
Compliances
Not Applicable

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Neoprene
Thread Size
2-1/2"
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.