Download document () of 20
We make what matters work*

CAP451202

Eaton Crouse-Hinds series Capri UNICAP cable gland, 3-6.5 cable range, Gland size 4, Non-armoured, Polyamide, Industrial, M12 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP451202
EAN
3589354512027
Product Length/Depth
18.1 mm
Product Height
31 mm
Product Width
18.1 mm
Product Weight
5 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
Ingress protection (IP) ratings
IP66
Material
Polyamide
Cable range (min/max)
3-6.5
Gland size
4
Gland type
Non-armoured
Protection type
Industrial
Thread Size
M12
Nominal thread size Metric/PG
12
Pitch thread
1.5 mm
Thread Length
8 mm
Wrench width
15 mm
Hexagon angular dimension
16.5 mm
Suitable for cable diameter - max
6.5 mm
Suitable for cable diameter - min
3 mm
Material quality
Polyamide (PA)
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
100 °C
Working temperature - min
-40 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Strain Relief
Separable Screw Gland
Thread type
Metric
Protection, proofing and resistance
Shock Resistant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.