Download document () of 20
We make what matters work*

CAP451302

Eaton Crouse-Hinds series Capri UNICAP cable gland, 6-12 cable range, Non-armoured, Polyamide, Industrial, PG 13

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP451302
EAN
3589354513024
Product Length/Depth
27 mm
Product Height
40.4 mm
Product Width
27 mm
Product Weight
9.6 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
Ingress protection (IP) ratings
IP66
Material
Polyamide
Cable range (min/max)
6-12
Gland type
Non-armoured
Protection type
Industrial
Thread Size
PG 13
Nominal thread size Metric/PG
13
Pitch thread
1.411 mm
Thread Length
9 mm
Wrench width
24 mm
Hexagon angular dimension
26.4 mm
Suitable for cable diameter - max
12 mm
Suitable for cable diameter - min
6 mm
Material quality
Polyamide (PA)
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
100 °C
Working temperature - min
-40 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Separable Screw Gland
Strain Relief
Thread type
PG
Protection, proofing and resistance
Shock Resistant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.