Download document () of 20
We make what matters work*

CAP451612

Eaton Crouse-Hinds series Capri UNICAP cable gland, 5-10 cable range, Non-armoured, Polyamide, Industrial, Fitted locknut, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP451612
EAN
3589354516124
Product Length/Depth
25 mm
Product Height
38.2 mm
Product Width
25 mm
Product Weight
10 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Ingress protection (IP) ratings
IP66
Special features
Fitted locknut
Material
Polyamide
Cable range (min/max)
5-10
Gland type
Non-armoured
Protection type
Industrial
Thread Size
M16
Nominal thread size Metric/PG
16
Pitch thread
1.5 mm
Thread Length
10 mm
Wrench width
22 mm
Hexagon angular dimension
24.2 mm
Suitable for cable diameter - max
10 mm
Suitable for cable diameter - min
5 mm
Material quality
Polyamide (PA)
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
100 °C
Working temperature - min
-40 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Separable Screw Gland
Locknut
Strain Relief
Thread type
Metric
Protection, proofing and resistance
Shock Resistant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.