Download document () of 20
We make what matters work*

CAP451672

Eaton Crouse-Hinds series Capri UNICAP cable gland, 5-10 cable range, Non-armoured, Polyamide, Industrial, Non-fitted locknut, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP451672
EAN
3589354516728
Product Length/Depth
22 mm
Product Height
39 mm
Product Width
22 mm
Product Weight
48.3 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
Ingress protection (IP) ratings
IP66
Special features
Non-fitted locknut
Material
Polyamide
Cable range (min/max)
5-10
Gland type
Non-armoured
Protection type
Industrial
Thread Size
M16
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.