Download document () of 20
We make what matters work*

CAP452972

Eaton Crouse-Hinds series Capri UNICAP cable gland, 18-25 cable range, Non-armoured, Polyamide, Industrial, Non-fitted locknut, PG 29

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP452972
EAN
3589354529728
Product Length/Depth
48 mm
Product Height
52.2 mm
Product Width
48 mm
Product Weight
40 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
Ingress protection (IP) ratings
IP66
Special features
Non-fitted locknut
Material
Polyamide
Cable range (min/max)
18-25
Gland type
Non-armoured
Protection type
Industrial
Thread Size
PG 29
Thread type
PG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.