Download document () of 20
We make what matters work*

CAP454012

Eaton Crouse-Hinds series Capri UNICAP cable gland, 22-32 cable range, Non-armoured, Polyamide, Industrial, Fitted locknut, M40 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP454012
EAN
3589354540129
Product Length/Depth
60 mm
Product Height
61 mm
Product Width
60 mm
Product Weight
78.8 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Ingress protection (IP) ratings
IP66
Special features
Fitted locknut
Material
Polyamide
Cable range (min/max)
22-32
Gland type
Non-armoured
Protection type
Industrial
Thread Size
M40
Nominal thread size Metric/PG
40
Pitch thread
1.5 mm
Thread Length
10 mm
Wrench width
53 mm
Hexagon angular dimension
58.3 mm
Suitable for cable diameter - max
32 mm
Suitable for cable diameter - min
22 mm
Material quality
Polyamide (PA)
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
100 °C
Working temperature - min
-40 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Locknut
Separable Screw Gland
Strain Relief
Thread type
Metric
Protection, proofing and resistance
Shock Resistant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.