Download document () of 20
We make what matters work*

CAP454802

Eaton Crouse-Hinds series Capri UNICAP cable gland, 34-44 cable range, Non-armoured, Polyamide, Industrial, PG 48

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP454802
EAN
3589354548026
Product Length/Depth
74 mm
Product Height
70 mm
Product Width
74 mm
Product Weight
110 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Ingress protection (IP) ratings
IP66
Material
Polyamide
Cable range (min/max)
34-44
Gland type
Non-armoured
Protection type
Industrial
Thread Size
PG 48
Nominal thread size Metric/PG
48
Pitch thread
1.588 mm
Thread Length
14 mm
Wrench width
65 mm
Hexagon angular dimension
71.5 mm
Suitable for cable diameter - max
44 mm
Suitable for cable diameter - min
34 mm
Material quality
Polyamide (PA)
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
100 °C
Working temperature - min
-40 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Strain Relief
Separable Screw Gland
Thread type
PG
Protection, proofing and resistance
Shock Resistant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.