Download document () of 20
We make what matters work*

CAP750294

Eaton Crouse-Hinds series Capri reducer, End 1: M25 Metric, End 2: M20 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating

General specifications

Product Name
Eaton's Crouse-Hinds series Capri reducer
Catalog Number
CAP750294
EAN
3589357502940
Product Length/Depth
10 mm
Product Height
31 mm
Product Width
28 mm
Product Weight
17.9 g

Product specifications

Type
Standard
Material
Brass
End 1 Size
M25
End 1 Type
Metric
End 2 Size
M20
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.