Download document () of 20

CH224DIU

Eaton's Bussmann series 4-Pole modular fuse holder, rated at 690 V a.c./1000 V d.c. (IEC), 700 V a.c. (UL) , 125 Amps (IEC), 100 A (UL), fitted with a neon indicator, suitable for 22 x 58 mm Cylindrical fuses

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
CH224DIU
UPC
051712685467
EAN
5027590328333
Product Length/Depth
77 mm
Product Height
123 mm
Product Width
58 mm
Product Weight
142 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
EAC
IEC 60269-1
UL Listed File E14853

Product specifications

Used with
C22G, C22M, FWP-(amps)A22F fuses
Amperage Rating
125 A
Fitted with:
Neon indicator
Fuse size
22 x 58 mm
Operating temperature details
-20ºC to +70ºC
Voltage rating at AC
690 V a.c. (IEC) and 700 V a.c. (UL)
Voltage rating at DC
1000 V d.c. (IEC)
Fuse type
C22G
C22M
Accessories
JV-L Multipole connector kit, CH22-CTP IP20 Protection accessory
Torque rating
Min 4 Nm/ Max 5 Nm
Construction size
Other
Material
Polyester
Optical defect indication
Yes
Mounting method
DIN rail
2 x M4 Panel mounting screws
Degree of protection
IP20
Application
Industrial and Commercial applications
Model
CH22

Export product specification