Download document () of 20
We make what matters work*

CL1208-3-100TR-R

Eaton CL1208 inductor, 100 nH, 0.45 mΩ resistance, Three-phase

General specifications

Product Name
Eaton CL1208 inductor
Catalog Number
CL1208-3-100TR-R
UPC
051712523608
Product Length/Depth
18 mm
Product Height
8 mm
Product Width
11.5 mm
Product Weight
6.25 g
Compliances
RoHS Compliant

Product specifications

Type
Multi-phase coupled inductor
Mounting
SMT
Phase
Three-phase
ISAT
18 A
Package Quantity
300
Material
Ferrite
Contact configuration
Six-pin
Temperature rating
-40 to 125 °C
Resistance
0.45 mΩ
Terminals
Six
Inductance
100 nH
Series
CL1208

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us