Download document () of 20
We make what matters work*

CN35BN2AB

Eaton CN35 electrically held lighting contactor, 20 A, 1 NO, 20 A, 2-pole, Electrically held, CN35, Lighting contactors

General specifications

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
CN35BN2AB
UPC
782113780719
Product Length/Depth
3.49 in
Product Height
3.88 in
Product Width
2 in
Product Weight
1.5 lb
Certifications
CSA Certified
UL Listed

Product specifications

Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.