Knowledge Search
Download document () of 20
We make what matters work*

CPR25

Eaton Crouse-Hinds series CPR compression coupling, Rigid/IMC, Malleable iron, Compression type, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series CPR compression coupling
Catalog Number
CPR25
UPC
784564122254
Product Length/Depth
2.69 in
Product Height
2.63 in
Product Width
2.63 in
Product Weight
1.24 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Compression
Material
Malleable iron
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.