Download document () of 20
We make what matters work*

DL90

Eaton Crouse-Hinds series FlexStation DL legend plate, Stop-Start, Used with 2- or 3-hole covers

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation DL legend plate
Catalog Number
DL90
UPC
782274156590
Product Length/Depth
2.25 in
Product Height
1.5 in
Product Width
0.01 in
Product Weight
0.005 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class I, Division 1
Class II, Division 1
Class I, Zone 2
Class III
Class I, Zone 1
NEMA Rating
9
7
12
3R
Legend plate inscription
Stop-Start
Type
Used with 2- or 3-hole covers

Export product specification