Download document () of 20
We make what matters work*

DS441

Eaton Crouse-Hinds series FlexStation DS blank cover, Feraloy iron alloy, Single-gang, Single hole cover

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation DS blank cover
Catalog Number
DS441
UPC
782274147451
Product Length/Depth
5.3 in
Product Height
6.8 in
Product Width
4.6 in
Product Weight
3.35 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
7
9
12
Material
Feraloy iron alloy
Number of gangs
Single-gang
Number of hole covers
Single

Export product specification