Knowledge Search
Download document () of 20

DS7000SF

Eaton Crouse-Hinds series Condulet FD switch formed cover and gasket, Stainless steel

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD switch formed cover and gasket
Catalog Number
DS7000SF
UPC
662276160538
Product Length/Depth
5.15 in
Product Height
8.5 in
Product Width
3.5 in
Product Weight
0.52 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Stainless steel

Export product specification