Download document () of 20
We make what matters work*

EATS220

Eaton ATS rack PDU, 1U, (2) L6-20P, (2) C20 input, 3.33 kW max, 200-240V, 16A, 8 ft cord, Single-phase, Outlets: (8) C13, (1) C19

General specifications

Product Name
Eaton ATS PDU
Catalog Number
EATS220
UPC
743172079343
Product Length/Depth
9.84 in
Product Height
1.7 in
Product Width
17.25 in
Product Weight
12.3 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Type
PDU
Form factor
1U
Outlet control
No
Mounting direction
Horizontal
Color
Black
Input connection
L6-20P
Cord length
8 ft
Wattage
3.33 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(8) C13, (1) C19
Number of Outputs C13
8
Number of Outputs C19
1
Ethernet interface
Yes
Serial interface
Y
Series
eATS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.