Download document () of 20
We make what matters work*

EATS30P

Eaton ATS rack PDU, 1U, (2) L6-30P input, 5.76 kW max, 208-240V, 24A, 10 ft cord, Single-phase, Outlets: (1) L6-30R

General specifications

Product Name
Eaton ATS PDU
Catalog Number
EATS30P
Product Length/Depth
13.8 in
Product Height
1.7 in
Product Width
17.3 in
Product Weight
22 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Type
PDU
Form factor
1U
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Horizontal
Color
Black
Input connection
L6-30P
Cord length
5 ft
Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
208-240V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(1) L6-30R
Number of Outputs L6-30R
1
Circuit breaker
None
Ethernet interface
Yes
Serial interface
Y
Series
eATS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.