Download document () of 20

EBMX3C-F3W4-100

Eaton Crouse-Hinds series clamped EBMXC combination motor starter, 100A, Size 3 enclosure, With starter, Full voltage, non-reversing starter, 120V coil, breaker, with CPT, Eaton starter, Copper-free aluminum, NEMA size 3, 480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series clamped EBMXC combination motor starter
Catalog Number
EBMX3C-F3W4-100
UPC
662276676572
Product Length/Depth
42.28 in
Product Height
13.85 in
Product Width
6.18 in
Product Weight
211 lb

Product specifications

Area classification
Hazardous/Classified Locations
Amperage Rating
100 A
Manufacturer
Eaton
Material
Copper-free aluminum
NEMA size
3
Enclosure size
Size 3
Standards type
NEC/CEC
Voltage rating
480 Vac
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
7
9
Functions
Full voltage, non-reversing starter, 120V coil, breaker, with CPT
Enclosure
With starter

Export product specification