Download document () of 20
We make what matters work*

EC650C

BACNET LON INTERFACE

General specifications

Product Name
Eaton Addressable BACnet gateway
Catalog Number
EC650C
EAN
5021621253663
Product Length/Depth
100 mm
Product Height
75 mm
Product Width
107 mm
Product Weight
0.284 kg
Compliances
EN

Product specifications

Material
Plastic
Color
Other
RAL-number
RAL5014
Humidity (Non Condensing) - Max
90 %
Humidity (Non Condensing) - Min
10 %
Ingress protection
IP40
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Operating voltage - max
24 VDC
Operating voltage - min
24 VDC
Product branding
Eaton
DIN rail compatible
Yes
Lamp type included
Halogen Free

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.