Download document () of 20
We make what matters work*

ED13

Eaton Crouse-Hinds series ED pushbutton contact, Universal, Three circuit universal, 3, DSD962 pushbutton covers

General specifications

Product Name
Eaton Crouse-Hinds series ED pushbutton contact
Catalog Number
ED13
UPC
782274166797
Product Length/Depth
3.5 in
Product Height
2 in
Product Width
1.5 in
Product Weight
0.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Configuration
Universal
Normal position
Three circuit universal
Number of circuits
3
Used with
DSD962 pushbutton covers

Export product specification