Download document () of 20
We make what matters work*

EDSC172

Eaton Crouse-Hinds series FlexStation EDS back box, Feraloy iron alloy, Two-gang, Through feed, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation EDS back box
Catalog Number
EDSC172
UPC
782274871127
Product Length/Depth
3.5 in
Product Height
5.91 in
Product Width
3.06 in
Product Weight
10.1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class III
Class II, Division 1
Class I, Division 1
Class I, Division 2
Class I, Zone 1
Class II, Division 2
NEMA Rating
9
12
7
3R
Material
Feraloy iron alloy
Number of gangs
Two-gang
Style
Through feed
Trade size
1/2"

Export product specification